Carrier Commercial- A United Technologies Company
Home | About Carrier | Project Profiles | Contact Us | Site Map
You are here: Commercial Home / 48PG

48PG CENTURION™

Single-Package Rooftop
Ultra-High Efficiency
Gas Heating/Electric Cooling Units
2 to 12.5 Nominal Tons


HVAC Equipment 48PG Centurion Rooftop Unit

Back to Product Description
ARI Capacity Ratings* / Physical Data
Size Nominal
Capacity
(Tons)
Net
Cooling
Capacity
(Btuh)
Total
Power
(kW)
SEER EER† Sound
Rating
(dB)
IPLV** Weight
(lbs)
Dimensions (ft-in)
Length Width Height
03 2.0 24,000 2.1 14.0 11.4 75 - 774 7'-6" 4' 5-5/16" 3' 8-1/2"
04 3.0 35,800 3.1 14.0 11.7 73 - 786 7'-6" 4' 5-5/16" 3' 8-1/2"
05 4.0 47,500 4.0 14.1 12.0 72 - 901 7'-6" 4' 5-5/16" 3' 8-1/2"
06 5.0 58,500 4.9 14.0 12.0 78 - 921 7'-6" 4' 5-5/16" 3' 8-1/2"
07 6.0 69,000 5.8 - 12.0 78 - 961 7'-6" 4' 5-5/16" 3' 8-1/2"
08 7.5 88,000 7.0 - 12.5 80 13.3 1,217 8' 6-9/16" 5' 3-3/16" 4' 4-1/16"
09 8.5 102,000 8.4 - 12.2 80 13.3 1,224 8' 6-9/16" 5' 3-3/16" 4' 4-1/16"
12 10.0 119,000 9.9 - 12.0 80 13.1 1,324 8' 6-9/16" 5' 3-3/16" 4' 4-1/16"
14 12.5 150,000 13.2 - 11.4 83 12.1 1,400 8' 6-9/16" 5' 3-3/16" 4' 4-1/16"
16 15.0 180,000 15.8 - 11.4 84 12.1 2,100 9' 4-9/16" 7' 9-1/4" 4' 2-15/16"
20 18.0 202,000 17.4 - 11.6 81.7 12.9 2,480 16' 4-7/16" 7' 2-5/8" 4' 9-3/4"
24 20.0 238,000 20.5 - 11.6 84.6 12.0 2,588 16' 4-7/16" 7' 2-5/8" 4' 9-3/4"
28†† 25.0 297,000 27.1 - 11.0 84.6 12.0 2,773 14' 1-1/4" 7' 2-5/8" 5- 9-3/4"

LEGEND:
ASHRAE   American Society of Heating, Refrigeration and Air Conditioning Engineers
db   dry bulb
EER   Energy Efficiency Ratio
IPLV   Integrated Part-Load Values
SEER   Seasonal Energy Efficiency Ratio
wb   wet bulb

*Air Conditioning and Refrigeration Institute.
†ARI does not require EER ratings for units with capacity below 65,000 Btuh.
**IPLV values are calculated based on control configuration T.CTL = 2 (2 Stage Y1).
††Size 28 unit is not listed with ARI, but is tested to ARI Standards.

NOTES:
  1. Tested in accordance with ARI Standards 210-94 (sizes 03-12) and 360-95 (sizes 14-28).
  2. Ratings are net values, reflecting the effects of circulating fan heat.
  3. Ratings are based on:
    Cooling Standard: 80 F db, 67 F wb indoor entering-air temperature and 95 F db air entering outdoor unit.
    IPLV Standard: 80 F db, 67 F wb indoor entering-air temperature and 80 F db outdoor entering-air temperature.
  4. All 48PG units are in compliance with ENERGY STAR® and ASHRAE 90.1 2001 Energy Standard for minimum SEER and EER requirements.
  5. Units are rated in accordance with ARI sound standards 270 or 370.

 
Return to Top View Printer Friendly Version
Carrier Corporation  A Member of The United Technologies Corporation Family  Stock Symbol: UTX Copyright © 2011 Legal Notice Privacy Policy