Gas Furnace Product Matrix
Logo Back to Article
Gas Furnaces



59-Series High-Efficiency Gas Furnaces
Model Family Tier Minimum Efficiency (AFUE) Stages of Heat Input Range (btuh) Max Air Delivery (CFM) Blower Motor Type
59MN7 Infinity 97 Modulating 60,000 - 120,000 1400 - 2200 ECM
59TN6 Infinity 96 Two Stage 40,000 - 120,000 1000 - 2200 ECM
59TP5 Performance 95 Two Stage 40,000 - 120,000 1000 - 2200 X13
59SP5 Performance 95 Single Stage 40,000 - 120,000 1000 - 2200 X13
59SC5 Comfort 95 Single Stage 40,000 - 140,000 820 - 2100 PSC
59SC2 Comfort 92 Single Stage 40,000 - 120,000 625 - 2065 PSC

58-Series High-Efficiency Gas Furnaces
Model Family Tier Minimum Efficiency (AFUE) Stages of Heat Input Range (btuh) Max Air Delivery (CFM) Blower Motor Type
58MVC Infinity 95 Three Stage 60,000 - 120,000 1400 - 2000 ECM
58MVB Infinity 94.1 Two Stage 40,000 - 120,000 1400 - 2000 ECM
58HDV Performance 93.5 Two Stage 40,000 - 100,000 1200 - 2000 ECM
58UVB Performance 95 Two Stage 60,000 - 120,000 1400 - 2000 ECM
58MEC Performance 92.5 Two Stage 60,000 - 120,000 1200 - 2000 X13
58MEB Performance 95 Single Stage 40,000 1200 X13
58HDX Comfort 95 Single Stage 60,000 - 100,000 1200 - 2000 PSC
58MXB Comfort 92.6 Single Stage 40,000 - 140,000 800 - 2000 PSC
58MCB Base 92.3 Single Stage 40,000 - 140,000 800 - 2000 PSC

58-Series 80% AFUE Gas Furnaces
Model Family Tier Minimum Efficiency (AFUE) Stages of Heat Input Range (btuh) Max Air Delivery (CFM) Blower Motor Type
58CVA(X) Infinity 80 Two Stage 66,000 - 154,000 735 - 2100 ECM
58PHA(X) Performance 80 Single Stage 44,000 - 132,000 735 - 2070 X13
58CTA(X) Performance 80 Two Stage 44,000 - 154,000 895 - 2230 PSC
58DLA(X) Comfort 80 Single Stage 44,000 - 154,000 845 - 2230 PSC
58STA(X) Comfort 80 Single Stage 44,000 - 154,000 845 - 2230 PSC

The QuieTech Advantage Sound Comparison Tool


59-Series Gas Furnace Combination Ratings




No documents available.

59-Series Sales Training

ZIP FILE DOCUMENTS
59-Series Gas Furnace Training Module | Installation
Est. Download Time:  @56K

59-Series Gas Furnace Training Module | Servicing
Est. Download Time:  @56K

59-Series Gas Furnace Training Module | Heating Operation
Est. Download Time:  @56K

59-Series Gas Furnace Training Module | Motors
Est. Download Time:  @56K

59-Series Gas Furnace Training Module | Overview
Est. Download Time:  @56K

59-Series Gas Furnace Training Module | HX
Est. Download Time:  @56K

59-Series Gas Furnace Training Module | Technologies
Est. Download Time:  @56K


Copyright © 2012   Legal Notice · Privacy Policy