| 5F PERFORMANCE & PHYSICAL DATA |
| Compressor | 5F | | Size | -20 | -30 | -40 | -60 | | Displacement (CFM @ 1,750 RPM) | 19.9 | 29.8 | 39.8 | 59.6 | | Capacity (Tons): | | ----Low Temp. | 1.23 | 1.89 | 2.52 | 3.76 | | ----Medium Temp. | 4.57 | 6.90 | 9.21 | 13.90 | | ----High Temp. | 7.53 | 11.64 | 15.30 | 23.24 | | Cylinders | 2 | 3 | 4 | 6 | | Capacity Control | 100/50 | 100/67 | 100/75/50/25 | 100/83/67/50/33 | | Oil (pints) | 5 | 5-1/2 | 12 | 13 | | Bore (inches) | 2-1/2 | | Stroke (inches) | 2 | | Max. RPM | 1,750 | 1,750 | 1,750 | 1,750 | | Min. RPM | 400 | 400 | 400 | 400 | | Min. RPM w/ Capacity Control | 600 | 700 | 800 | 900 | | Dimensions (inches): | | ----Length/Depth | 16 | 18 | 22 | 24 | | ----Width | 19 | 21 | 19 | 21 | | ----Height | 19 | 18 | 20 | 25 | | Suction Connection (ODF) | 1-1/8 | 1-5/8 | 1-5/8 | 2-1/8 | | Discharge Connection (ODF) | 7/8 | 1-3/8 | 1-3/8 | 1-5/8 | | Operating Weight (lbs.) | 175 | 215 | 355 | 400 | |
| 5H PERFORMANCE & PHYSICAL DATA |
| Compressor | 5H | 5H | | Size | -40 | -60 | -80 | -120 | -46 | -66 | -86 | -126 | | Displacement (CFM @ 1,750 RPM) | 92.4 | 138.4 | 184.7 | 276.8 | 115.5 | 173.0 | 231.0 | 346.0 | | Capacity (Tons): | | ----Low Temp. | 6.11 | 9.12 | 12.24 | 18.33 | 7.61 | 11.38 | 15.27 | 22.77 | | ----Medium Temp. | 22.40 | 33.58 | 44.64 | 67.04 | 27.90 | 41.82 | 55.57 | 83.56 | | ----High Temp. | 36.07 | 53.81 | 71.45 | 107.39 | 45.69 | 67.34 | 89.31 | 134.51 | | Cylinders | 4 | 6 | 8 | 12 | 4 | 6 | 8 | 12 | | Capacity Control | 100/75 50/25 | 100/83 67/50 33 | 100/88 62/37 25 | 100/83 67/50 33 | 100/75 50/25 | 100/83 67/50 33 | 100/88 62/37 25 | 100/83 67/50 33 | | Oil (pints) | 18 | 21 | 41 | 61 | 18 | 21 | 41 | 61 | | Bore (inches) | 3-1/4 | 3-1/4 | | Stroke (inches) | 2-3/4 | 3-7/16 | | Max. RPM | 1,750 | 1,750 | 1,750 | 1,750 | 1,750 | 1,750 | 1,750 | 1,750 | | Min. RPM | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | | Min. RPM w/ Capacity Control | 800 | 900 | 1,100 | 900 | 800 | 900 | 1,100 | 900 | | Dimensions (inches): | | ----Length/Depth | 31 | 32 | 44 | 47 | 31 | 32 | 44 | 47 | | ----Width | 25 | 27 | 25 | 27 | 25 | 27 | 25 | 27 | | ----Height | 29 | 30 | 32 | 35 | 29 | 30 | 32 | 35 | | Suction Connection (ODF) | 2-5/8 | 3-1/8 | 3-1/8 | 4-1/8 | 2-5/8 | 3-1/8 | 3-1/8 | 4-1/8 | | Discharge Connection (ODF) | 2-1/8 | 3-1/8 | 3-1/8 | 4-1/8 | 2-1/8 | 3-1/8 | 3-1/8 | 4-1/8 | | Operating Weight (lbs.) | 610 | 795 | 1,115 | 1,580 | 610 | 795 | 1,115 | 1,580 | |
ARI Standard 540-1999
Low Temp: SST = -25° F, SCT = 105° F, Return Gas = 40° F
Medium Temp: SST = 20° F, SCT = 120° F, Return Gas = 40° F
High Temp: SST = 45° F, SCT = 130° F, Return Gas = 65° F
|
|