| 06D PERFORMANCE & PHYSICAL DATA |
| Compressor | 06D | | Size | -08 | -13 | -16 | -18 | -20 | -24 | -28 | -37 | | Displacement (CFM @ 1,750 RPM) | 8.0 | 13.1 | 15.9 | 18.3 | 20.0 | 23.9 | 28.0 | 37.1 | | Capacity (Tons): | | ----Low Temp. | 0.62 | 0.98 | 1.23 | 1.46 | 1.73 | 1.83 | 2.19 | 2.97 | | ----Medium Temp. | 1.74 | 2.66 | 3.40 | 3.95 | 4.80 | 5.48 | 6.19 | 8.60 | | ----High Temp. | 3.04 | 4.74 | 5.90 | 6.91 | 7.95 | 8.81 | 10.64 | 14.60 | | Cylinders | 2 | 4 | 4 | 4 | 4 | 6 | 6 | 6 | | Capacity Control | 100 | 100/50 | 100/50 | 100/50 | 100/50 | 100/67/33 | 100/67/33 | 100/67/33 | | Oil (pints) | 3 | 4-1/2 | 4-1/2 | 5-1/2 | 5-1/2 | 8 | 8 | 8 | | Bore (inches) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | | Stroke (inches) | 1-3/8 | 1 | 1-1/4 | 1-7/16 | 1-9/16 | 1-1/4 | 1-15/32 | 1-15/16 | | Electrical Data: | ----208/230-3-60 ----Rated Load Amps | 12.4 | 12.4-19.3 | 19.3 | 19.3-31.4 | 31.4 | 31.4-39.6 | 39.6-44.3 | 44.3-63.6 | ----208/230-3-60 ----Locked Rotor Amps | 71 | 71-100 | 100 | 100-160 | 160 | 160-198 | 198-228 | 228-266 | ----460-3-60 ----Rated Load Amps | 6.2 | 6.2-9.6 | 9.6 | 9.6-15.7 | 15.7 | 15.7-19.8 | 19.8-22.1 | 22.1-28.6 | ----460-3-60 ----Locked Rotor Amps | 36 | 36-50 | 50 | 50-80 | 80 | 80-99 | 99-114 | 114-120 | | Dimensions (inches): | | ----Length/Depth | 19 | 22 | 22 | 24 | 24 | 24 | 24 | 24 | | ----Width | 10 | 15 | 15 | 15 | 15 | 16 | 18 | 18 | | ----Height | 15 | 15 | 15 | 17 | 17 | 15 | 16 | 16 | | Suction Connection (ODF) | 7/8 | 7/8 | 1-1/8 | 1-1/8 | 1-3/8 | 1-3/8 | 1-5/8 | 1-5/8 | | Discharge Connection (ODF) | 5/8 | 5/8 | 5/8 | 7/8 | 5/8 | 7/8 | 1-1/8 | 1-1/8 | | Operating Weight (lbs.) | 160 | 235 | 235 | 250 | 260 | 310 | 315 | 325 | |
| 06E PERFORMANCE & PHYSICAL DATA |
| Compressor | 06E | | Size | -50 | -65 | -75 | -99 | | Displacement (CFM @ 1,750 RPM) | 50.3 | 68.3 | 75.4 | 99.0 | | Capacity (Tons): | | ----Low Temp. | 3.62 | 4.58 | 5.64 | 7.06 | | ----Medium Temp. | 10.74 | 14.45 | 15.89 | 21.34 | | ----High Temp. | 19.19 | 25.25 | 27.85 | 36.74 | | Cylinders | 4 | 6 | 6 | 6 | | Capacity Control | 100/50 | 100/67/33 | 100/67/33 | 100/67/33 | | Oil (pints) | 14 | 19 | 19 | 19 | | Bore (inches) | 2-11/16 | 2-11/16 | 2-11/16 | 2-11/16 | | Stroke (inches) | 2-3/16 | 1-63/64 | 2-3/16 | 2-7/8 | | Electrical Data: | ----208/230-3-60 ----Rated Load Amps | 76 - 87 | 90 - 112 | 90 - 135 | 130 - 189 | ----208/230-3-60 ----Locked Rotor Amps | 283 - 345 | 345 - 446 | 345 - 506 | 506 - 690 | ----460-3-60 ----Rated Load Amps | 38 - 44 | 45 - 56 | 45 - 68 | 65 - 95 | ----460-3-60 ----Locked Rotor Amps | 142 - 173 | 173 - 223 | 173 - 253 | 253 - 345 | | Dimensions (inches): | | ----Length/Depth | 31 | 33 | 33 | 33 | | ----Width | 21 | 24 | 24 | 24 | | ----Height | 21 | 20 | 20 | 20 | | Suction Connection (ODF) | 1-5/8 | 1-5/8 | 2-1/8 | 2-1/8 | | Discharge Connection (ODF) | 1-1/8 | 1-3/8 | 1-3/8 | 1-3/8 | | Operating Weight (lbs.) | 430 | 480 | 490 | 520 | |
ARI Standard 540-1999 Low Temp: SST = -25° F, SCT = 105° F, Return Gas = 40° F
Medium Temp: SST = 20° F, SCT = 120° F, Return Gas = 40° F High Temp: SST = 45° F, SCT = 130° F, Return Gas = 65° F
|
|