Carrier Global Marine Systems > Products > Marine Compressors > 5F/5H > Physical Data Carrier Global Marine Systems > Products > Physical Index
Logo Back to Article
5F/5H 
Open-Drive Reciprocating Compressor
20 to 346 Nominal CFM 5H Compressor


5F PERFORMANCE & PHYSICAL DATA
Compressor5F
Size-20-30-40-60
Displacement (CFM @ 1,750 RPM)19.929.839.859.6
Capacity (Tons):
----Low Temp.1.231.892.523.76
----Medium Temp.4.576.909.2113.90
----High Temp.7.5311.6415.3023.24
Cylinders2346
Capacity Control100/50100/67100/75/50/25100/83/67/50/33
Oil (pints)55-1/21213
Bore (inches)2-1/2
Stroke (inches)2
Max. RPM1,7501,7501,7501,750
Min. RPM400400400400
Min. RPM w/ Capacity Control600700800900
Dimensions (inches):
----Length/Depth16182224
----Width19211921
----Height19182025
Suction Connection (ODF)1-1/81-5/81-5/82-1/8
Discharge Connection (ODF)7/81-3/81-3/81-5/8
Operating Weight (lbs.)175215355400

5H PERFORMANCE & PHYSICAL DATA
Compressor5H5H
Size-40-60-80-120-46-66-86-126
Displacement (CFM @ 1,750 RPM)92.4138.4184.7276.8115.5173.0231.0346.0
Capacity (Tons):
----Low Temp.6.119.1212.2418.337.6111.3815.2722.77
----Medium Temp.22.4033.5844.6467.0427.9041.8255.5783.56
----High Temp.36.0753.8171.45107.3945.6967.3489.31134.51
Cylinders4681246812
Capacity Control100/75
50/25
100/83
67/50
33
100/88
62/37
25
100/83
67/50
33
100/75
50/25
100/83
67/50
33
100/88
62/37
25
100/83
67/50
33
Oil (pints)1821416118214161
Bore (inches)3-1/43-1/4
Stroke (inches)2-3/43-7/16
Max. RPM1,7501,7501,7501,7501,7501,7501,7501,750
Min. RPM400400400400400400400400
Min. RPM w/ Capacity Control8009001,1009008009001,100900
Dimensions (inches):
----Length/Depth3132444731324447
----Width2527252725272527
----Height2930323529303235
Suction Connection (ODF)2-5/83-1/83-1/84-1/82-5/83-1/83-1/84-1/8
Discharge Connection (ODF)2-1/83-1/83-1/84-1/82-1/83-1/83-1/84-1/8
Operating Weight (lbs.)6107951,1151,5806107951,1151,580

ARI Standard 540-1999
Low Temp: SST = -25° F, SCT = 105° F, Return Gas = 40° F
Medium Temp: SST = 20° F, SCT = 120° F, Return Gas = 40° F
High Temp: SST = 45° F, SCT = 130° F, Return Gas = 65° F

Return to Top

Copyright © 2011   Legal Notice · Privacy Policy