Carrier Global Marine Systems > Products > Marine Compressors > 06D/06E > Physical Data Carrier Global Marine Systems > Products > Physical Index
Logo Back to Article
06D/06E 
Semi-Hermetic Reciprocating Compressor
8 to 99 Nominal CFM 06D Compressor


06D PERFORMANCE & PHYSICAL DATA
Compressor06D
Size-08-13-16-18-20-24-28-37
Displacement (CFM @ 1,750 RPM)8.013.115.918.320.023.928.037.1
Capacity (Tons):
----Low Temp.0.620.981.231.461.731.832.192.97
----Medium Temp.1.742.663.403.954.805.486.198.60
----High Temp.3.044.745.906.917.958.8110.6414.60
Cylinders24444666
Capacity Control100100/50100/50100/50100/50100/67/33100/67/33100/67/33
Oil (pints)34-1/24-1/25-1/25-1/2888
Bore (inches)22222222
Stroke (inches)1-3/811-1/41-7/161-9/161-1/41-15/321-15/16
Electrical Data:
----208/230-3-60
----Rated Load Amps
12.412.4-19.319.319.3-31.431.431.4-39.639.6-44.344.3-63.6
----208/230-3-60
----Locked Rotor Amps
7171-100100100-160160160-198198-228228-266
----460-3-60
----Rated Load Amps
6.26.2-9.69.69.6-15.715.715.7-19.819.8-22.122.1-28.6
----460-3-60
----Locked Rotor Amps
3636-505050-808080-9999-114114-120
Dimensions (inches):
----Length/Depth1922222424242424
----Width1015151515161818
----Height1515151717151616
Suction Connection (ODF)7/87/81-1/81-1/81-3/81-3/81-5/81-5/8
Discharge Connection (ODF)5/85/85/87/85/87/81-1/81-1/8
Operating Weight (lbs.)160235235250260310315325

06E PERFORMANCE & PHYSICAL DATA
Compressor06E
Size-50-65-75-99
Displacement (CFM @ 1,750 RPM)50.368.375.499.0
Capacity (Tons):
----Low Temp.3.624.585.647.06
----Medium Temp.10.7414.4515.8921.34
----High Temp.19.1925.2527.8536.74
Cylinders4666
Capacity Control100/50100/67/33100/67/33100/67/33
Oil (pints)14191919
Bore (inches)2-11/162-11/162-11/162-11/16
Stroke (inches)2-3/161-63/642-3/162-7/8
Electrical Data:
----208/230-3-60
----Rated Load Amps
76 - 8790 - 11290 - 135130 - 189
----208/230-3-60
----Locked Rotor Amps
283 - 345345 - 446345 - 506506 - 690
----460-3-60
----Rated Load Amps
38 - 4445 - 5645 - 6865 - 95
----460-3-60
----Locked Rotor Amps
142 - 173173 - 223173 - 253253 - 345
Dimensions (inches):
----Length/Depth31333333
----Width21242424
----Height21202020
Suction Connection (ODF)1-5/81-5/82-1/82-1/8
Discharge Connection (ODF)1-1/81-3/81-3/81-3/8
Operating Weight (lbs.)430480490520

ARI Standard 540-1999
Low Temp: SST = -25° F, SCT = 105° F, Return Gas = 40° F
Medium Temp: SST = 20° F, SCT = 120° F, Return Gas = 40° F
High Temp: SST = 45° F, SCT = 130° F, Return Gas = 65° F

Return to Top

Copyright © 2011   Legal Notice · Privacy Policy