 |
The Carrier InfinityTM 17 Series Ultra High Efficiency-R Two-
Stage Air Conditioner with Puron® refrigerant, Model 24ANA7,
is available in 2-5 ton nominal sized units.Standard Features
Energy Efficiency
15-17 SEER/11-11.7 EER
New Aesthetic Design
WeatherArmor UltraTM
- Baked on powder paint
- Steel louver coil guard
- Color matched cabinet screws
Extra Quiet Operation
Silencer System IITM for sound as low as 72 dBA
- Quiet mount split post compressor grommets
- Exclusive Silencer Top design
- 8 pole PSC ball bearing or variable speed outdoor
condenser fan motor
- Forward-swept condenser fan blade
- Compressor blanket
Reliability, Quality and Toughness
Two-Stage reciprocating compressor
Field-installed 16 cu. in. filter drier
Back-seating service valves
High pressure switch
Loss of charge switch
Internal pressure relief valve
Internal thermal overload
Controls and Diagnostics
InfinityTM control or Thermostat
Utility Interface Connection
Up to 23 point diagnostic capability
Applications
Long-line - up to 250 ft. total equivalent length
Low ambient (down to 0oF) with accessory kit
|
|
|
|
|