 |
The Carrier Infinity 16 Series Two-Stage Heat
Pump, with Puron refrigerant, Model 25HNA6, is
available in 2-5 ton nominal sized units.Standard Features
Energy Efficiency
15-16 SEER/10.6-12.0 EER/8.4-9.0 HSPF
New Aesthetic Design
WeatherArmor UltraTM
- Baked on powder paint
- Steel louver coil guard
- Color matched cabinet screws
Extra Quiet Operation
Silencer System IITM for sound as low as 74 dBA
- Quiet mount split post compressor grommets
- Quiet External silencer muffler
- Exclusive Silencer Top design
- 8 Pole PSC
- Forward-swept condenser fan blade
- Compressor blanket
Quiet Shift Defrost
Reliability, Quality and Toughness
Two-Stage reciprocating compressor
Field-installed 16 cu. in. filter drier
Back-seating service valves
High pressure switch
Loss of charge switch
Internal pressure relief valve
Long-line accessory connections
Suction Line Accumulator
Vapor fog eliminator
Ideal Defrost
Controls and Diagnostics
Second generation Infinity control
Utility Interface Connection
Up to 23 point diagnostic capability
Applications
Long-line - up to 250 ft. total equivalent length, see Long Line Guide for more information
Low ambient (down to 0oF)
|
|
|
|
|