 |
The Carrier Performance 14 Series Heat Pump, with
Puron refrigerant, Model 25HPA4, is available in
1.5-5 ton nominal sized units.Standard Features
Energy Efficiency
14 SEER/12 EER/8.5 HSPF
New Aesthetic Design
WeatherArmor UltraTM
- Baked on powder paint
- Steel louver coil guard
- Color matched cabinet screws
Extra Quiet Operation
Silencer System IITM for sound as low as 68 dBA
- Quiet mount split post compressor grommets
- External silencer muffler
- Exclusive Silencer Top design
- 8 Pole PSC
- Forward-swept condenser fan blade
- Compressor blanket
Quiet Shift Defrost
Reliability, Quality and Toughness
Scroll compressor
Field-installed 16 cu. in. filter drier
Back-seating service valves
High pressure switch
Loss of charge switch
Internal pressure relief valve
Internal thermal overload
Suction line accumulators
Vapor Fog Eliminator
Controls and Diagnostics
InfinityTM control compatible
Utility Interface Connection
Up to 14 point diagnostic capability
Long line accessory connections
Ideal Defrost
Applications
Long-line - up to 250 ft. total equivalent length, see Long Line Guide
for more information
Low ambient (down to 0oF)
|
|
|
|
|