24ANA1 - Infinity 21 Air Conditioner Up to 21 SEER Description Description Index
Logo Back to Article
24ANA1 Infinity™ 21
Two-Stage Air Conditioner
with Puron® Refrigerant
2 to 5 tons cooling
CA_Infinity_Air


The Carrier InfinityTM 21 Series Ultra High Efficiency-S Two- Stage Air Conditioner with Puron® refrigerant, Model 24ANA1, is available in 2-5 ton nominal sized units.

Standard Features

Energy Efficiency

  • 16-21 SEER/12-14.5 EER
    New Aesthetic Design
  • WeatherArmor UltraTM
        -   Baked on powder paint
        -   Steel louver coil guard
        -   Color matched cabinet screws
    Extra Quiet Operation
  • Silencer System IITM for sound as low as 70 dBA
        -   Quiet mount split post compressor grommets
        -   Exclusive Silencer Top design
        -   Variable speed outdoor condenser fan motor
        -   Forward-swept condenser fan blade
        -   Compressor blanket
    Reliability, Quality and Toughness
  • Two-Stage scroll compressor
  • Field-installed 16 cu. in. filter drier
  • Back-seating service valves
  • High pressure switch
  • Loss of charge switch
  • Internal pressure relief valve
  • Internal thermal overload
    Controls and Diagnostics
  • InfinityTM control (Dedicated A,B,C,D Only)
  • Utility Interface Connection
  • Up to 18 point diagnostic capability
    Applications
  • Long-line - up to 250 ft. total equivalent length
  • Low ambient (down to 0oF) with Infinity System
  • Return to Top

    Copyright © 2010   Legal Notice · Privacy Policy