 |
The Carrier Performance 13 Series Air Conditioner
with Puron® refrigerant, Model 24APA3, is available
in 1.5-5 ton nominal sized units.Standard Features
Energy Efficiency
13 SEER/11.0-11.5 EER
New Aesthetic Design
WeatherArmor UltraTM
- Baked on powder paint
- Steel louver coil guard
- Color matched cabinet screws
Extra Quiet Operation
Silencer System IITM for sound as low as 70 dBA
- Quiet mount split post compressor grommets
- Exclusive Silencer Top design
- Forward-swept condenser fan blade
- 8 pole PSC ball bearing condenser fan motor
- Compressor blanket
Reliability, Quality and Toughness
Scroll compressor
Field-installed 16 cu. in. filter drier
Back-seating service valves
High pressure switch
Loss of charge switch
Internal pressure relief valve
Internal thermal overload
Controls and Diagnostics
InfinityTM control compatible or thermostat
Utility Interface Connection
Up to 14 point diagnostic capability
Applications
Long-line - up to 250 ft. total equivalent length
Low ambient (down to 0oF) with Infinity System
Limited Warranty
Standard 5-year limited warranty on all parts, 10-year limited warranty
on compressor
|
|