24ACB3 Air Conditioner Product Description Description Index
Logo Back to Article
24ACB3 Performance™ 13
Air Conditioner
with Puron® Refrigerant
1.5 to 5 tons cooling
Carrier


Carrier Performance™ 13 Air Conditioner with Puron® Refrigerant, Model 24ACB3, is available in 1.5-5 ton single phase nominal-sized units, as well as three phase in 2.5-5 ton 208/230v and 3-5 ton 460v.

Standard Features

Energy Efficiency
  •  13-15 SEER / 11-12 EER
New Aesthetic Design
  • WeatherArmor™ System
  • Baked-on powder paint
  • Steel-louver Coil Guard
Quiet Operation
  • Sound as low as 74 dBA
  • Compressor Sound Blanket
  • 8-Pole Condenser Fan Motor
Reliability, Quality and Durability
  • Scroll Compressor
  • Field-installed 8 cu. in. Filter Drier
  • Front-seating Service Valves
  • High-Pressure Switch
  • Low-Pressure Switch
  • Internal Pressure-Relief Valve
  • Internal thermal overload

Return to Top

Copyright © 2011   Legal Notice · Privacy Policy