25HNA6 Heat Pump Description Page Description Index
Logo Back to Article
25HNA6 Infinity™ 16
Two-Stage Heat Pump
with Puron® Refrigerant
2 to 5 tons
CA_Infinity_AC_test


The Carrier Infinity 16 Series Two-Stage Heat Pump, with Puron refrigerant, Model 25HNA6, is available in 2-5 ton nominal sized units.

Standard Features

Energy Efficiency

  • 15-16 SEER/10.6-12.0 EER/8.4-9.0 HSPF
    New Aesthetic Design
  • WeatherArmor UltraTM
        -   Baked on powder paint
        -   Steel louver coil guard
        -   Color matched cabinet screws
    Extra Quiet Operation
  • Silencer System IITM for sound as low as 74 dBA
        -   Quiet mount split post compressor grommets
        -   Quiet External silencer muffler
        -   Exclusive Silencer Top design
        -   8 Pole PSC
        -   Forward-swept condenser fan blade
        -   Compressor blanket
  • Quiet Shift Defrost
    Reliability, Quality and Toughness
  • Two-Stage reciprocating compressor
  • Field-installed 16 cu. in. filter drier
  • Back-seating service valves
  • High pressure switch
  • Loss of charge switch
  • Internal pressure relief valve
  • Long-line accessory connections
  • Suction Line Accumulator
  • Vapor fog eliminator
  • Ideal Defrost
    Controls and Diagnostics
  • Second generation Infinity control
  • Utility Interface Connection
  • Up to 23 point diagnostic capability
    Applications
  • Long-line - up to 250 ft. total equivalent length, see Long Line Guide for more information
  • Low ambient (down to 0oF)
  • Return to Top

    Copyright © 2011   Legal Notice · Privacy Policy