25HPA4 Heat Pump Description Page Description Index
Logo Back to Article
25HPA4 Performance™ 14
Heat Pump
with Puron® Refrigerant
1.5 to 5 tons
CA_Performance_AC


The Carrier Performance 14 Series Heat Pump, with Puron refrigerant, Model 25HPA4, is available in 1.5-5 ton nominal sized units.

Standard Features

Energy Efficiency

  • 14 SEER/12 EER/8.5 HSPF
    New Aesthetic Design
  • WeatherArmor UltraTM
        -   Baked on powder paint
        -   Steel louver coil guard
        -   Color matched cabinet screws
    Extra Quiet Operation
  • Silencer System IITM for sound as low as 68 dBA
        -   Quiet mount split post compressor grommets
        -   External silencer muffler
        -   Exclusive Silencer Top design
        -   8 Pole PSC
        -   Forward-swept condenser fan blade
        -   Compressor blanket
  • Quiet Shift Defrost
    Reliability, Quality and Toughness
  • Scroll compressor
  • Field-installed 16 cu. in. filter drier
  • Back-seating service valves
  • High pressure switch
  • Loss of charge switch
  • Internal pressure relief valve
  • Internal thermal overload
  • Suction line accumulators
  • Vapor Fog Eliminator Controls and Diagnostics
  • InfinityTM control compatible
  • Utility Interface Connection
  • Up to 14 point diagnostic capability
  • Long line accessory connections
  • Ideal Defrost
    Applications
  • Long-line - up to 250 ft. total equivalent length, see Long Line Guide for more information
  • Low ambient (down to 0oF)
  • Return to Top

    Copyright © 2011   Legal Notice · Privacy Policy