25HCB3 Heat Pump Description Page Description Index
Logo Back to Article
25HCB3 Comfort™
Heat Pump
with Puron® Refrigerant
1.5 to 5 Nominal tons
Carrier


Carrier Comfort™ 13 SEER Heat Pump with Puron® Refrigerant, Model 25HCB3, is available in 1.5-5 ton single phase nominal-sized units, as well as three phase in 2.5-5 ton 208/230v and 3-5 ton 460v.

Standard Features

Energy Efficiency
  • 13 SEER / 11.5 EER/7.9-8.5 HSPF
New Aesthetic Design
  • WeatherArmor™ System
  • Baked-on powder paint
  • Steel-louver Coil Guard
Quiet Operation
  • Sound as low as 70 dBA
  • Compressor Sound Blanket
  • 8-Pole Condenser Fan Motor
Reliability, Quality and Durability
  • Scroll Compressor
  • Field-installed Filter Drier
  • Front-seating Service Valves
  • High-Pressure Switch
  • Loss-of-Charge Switch
  • Internal Pressure-Relief Valve
  • Internal thermal overload
  • Suction-line Accumulator

Return to Top

Copyright © 2009   Legal Notice · Privacy Policy